CX2500-0031 - Technical data

The system interface CX2500-0031 expands a CX20x0 by two serial RS485/RS422 interfaces.
Technical data | CX2500-0031 |
---|---|
Interfaces | 2x D Sub RS485 / RS422 |
Power supply | via system bus (via power supply module CX2100-0xxx) |
max. Power loss | 1.2 W |
Current supply | 500 V (supply/internal electronics) |
Electrical isolation | 500 V |
Dimensions (W x H x D) | 24 mm x 99 mm x 54.5 mm |
Weight | approx. 203 g |
Operating/storage temperature | -25° C ... +60° C / -40° C ... +85° C |
Relative humidity | 95% no condensation |
Vibrations/shock resistant | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP 20 |
Further Information: www.beckhoff.de/CX2000