Technical data
Technical data | CX2500-0021 |
---|---|
Interfaces | Line IN, Line OUT, Mic IN, 7.1, SPDIF |
Connection type | 3.5 mm socket for jack plug, TOSLINK socket |
Power supply | via system bus (through CX2100-0xxx power supply modules) |
Max. power consumption | 0.024 W |
Dimensions (W x H x D) | 24 mm x 99 mm x 54.5 mm |
Weight | approx. 180 g |
Relative humidity | 95 % no condensation |
Operating/storage temperature | -25…+60 °C/-40…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |