Intended use
The audio module is an extension module for the CX20x3 Embedded PC series and is only suitable for the CX2033 or CX2043 from hardware version 4.0. The CX2500-0021 extension module is used to integrate audio interfaces into the system and is connected to the left of the basic CPU module via a multi-pin connector. A maximum of one CX2500-0021 module can be connected to a CX20x3.
Together with an embedded PC, the extension module is designed for installation in a control cabinet or terminal box and meets the IP20 protection rating. This means:
- It is protected against penetration by fingers and solid foreign bodies of 12.5 mm or larger in size.
- It is not protected against water.
Operation of the devices in wet and dusty environments is not permitted, unless otherwise specified. The specified limits for electrical and technical data must be adhered to.
The extension module is not suitable for operation in the following areas:
Improper use
- Hazardous area.
- Areas with an aggressive environment, e.g. aggressive gases or chemicals.
- Living areas. In living areas, the relevant standards and guidelines for interference emissions must be adhered to, and the devices must be installed in housings or control boxes with suitable attenuation of shielding.