Architecture overview
The Embedded PCs of the CX20x3 family all have the same architecture.
The CX20x3 Embedded PCs are based on the AMD Zen microarchitecture. The following CPUs are used:
- AMD Ryzen™ V1202B (dual core),
- AMD Ryzen™ V1807B (quad core),
In addition to the arithmetic unit, the CPU also contains the memory controller and the graphics controller. The AMD Radeon™ Vega 3 graphics are used in the dual core processor and the AMD Radeon™ Vega 11 graphics in the quad core processor. The memory is connected directly to the memory controller. The Embedded PCs are available in two memory configurations: 8 GB and 16 GB DDR4 RAM. The memory extension must be ordered ex factory.
The CPU provides all required interfaces:
- 1 PCIe lane for each of the two Intel® i210 Gigabit Ethernet controllers
- 4x USB 3.0
- DVI-D interface (second interface optional with CX20x3-N010).
- 1 PCIe to FPGA for K-/E-bus and NOVRAM.
- 4 PCIe lanes via the multi-pin connection (left).
- 2x SATA internal via the multi-pin connection (right).
- 2x USB internal via the multi-pin connection (right).
The interfaces (USB, DVI, and LAN) are standard interfaces. Devices that meet the corresponding standard can be connected to and operated at these interfaces.