Technical data
| CX2042 | CX2062 | CX2072 |
---|---|---|---|
Dimensions (W x H x D) | 204 mm x 99 mm x 91 mm | ||
Weight | approx. 1650 g |
Technical data | CX2042 | CX2062 | CX2072 |
---|---|---|---|
Processor | Intel® Xeon® D-1527 2.2 GHz | Intel® Xeon® D-1548 2.0 GHz | Intel® Xeon® D-1567 2.1 GHz |
Number of cores | 4 | 8 | 12 |
Main memory | 8 GB DDR4 RAM (optionally expandable) | ||
Flash memory | Plug-in for CFast card, card not included | ||
NOVRAM | 128 kB | ||
Power supply | 24 V DC (-15%/+20%) | ||
Max. power consumption | 95 W | 103 W | 130 W |
Dielectric strength | 500 V (supply / internal electronics) | ||
Operating system | Microsoft Windows 10 IoT Enterprise LTSB | ||
Control software | TwinCAT 3 | ||
Diagnostic LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status | ||
Clock | Internal battery-backed clock for time and date (battery replaceable) | ||
Approvals | CE, UL |
Technical data | Description |
---|---|
I/O connection | via power supply unit (E-bus or K-bus, automatic recognition) |
Power supply for I/O terminals | max. 2 A |
Power contacts current load | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
---|---|
Ambient temperature during operation | -25 °C… +50 °C |
Ambient temperature during storage | -40 °C… +85 °C |
Relative humidity | 95%, no condensation |
Vibration resistance | conforms to EN 60068-2-6 |
Shock resistance | conforms to EN 60068-2-27 |
EMC immunity | conforms to EN 61000-6-2 |
EMC emission | conforms to EN 61000-6-4 |
Protection rating | IP20 |
Technical data | Description |
---|---|
Graphics | AMD E8860 |
Graphics memory | 2 GB GDDR5 |
Graphics clock frequency | 625 MHz |
Shader model | 5.0 |
DirectX | 12 |
OpenGL | 4.5 |
Technical data | Description |
---|---|
LAN | 2 x RJ 45, 10/100/1000 Mbit/s |
USB | 4 x USB 3.0 each rated at 900 mA, type A |
DVI-I | Resolution on the monitor in pixels: |
Technical data | Description |
---|---|
DVI-D | Resolution on the monitor in pixels: 640 x 480 to 1920 x 1200 |
DisplayPort | Resolution on the monitor in pixels: max. 2560 x 1600 |
RS232 | D-sub connector, 9-pin |
RS422/RS485 | D-sub connector, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
PROFIBUS | D-sub connector, 9-pin |
CANopen | D-sub connector, 9-pin |
PROFINET RT | 2 x RJ-45 switches |