10G Ethernet interface (N067)

With the N067 optional interface, the CX20x2 can be equipped ex factory with a total of two 10G Ethernet interfaces. The Ethernet interfaces are implemented in the upper device front of the embedded PC and support data transfer rates of 1 Gbit/s or 10 Gbit/s. Data transfer rates of 100 Mbit/s, 2.5 Gbit/s, and 5 Gbit/s are not supported.

10G Ethernet interface (N067) 1:
10G Ethernet interfaces X400, X401.
Technical data, 10G Ethernet interface (N067).

Technical data

Description

Number of slots

2

Connection type

RJ45

Data transfer rate

1 Gbit/s, 10 Gbit/s