Types
The basic CPU module can be ordered with different hardware and software options. Use this overview in conjunction with the information on the name plate to ascertain the hardware, operating system and TwinCAT version of the basic CPU module.
The basic CPU module CX2020, CX2030 and CX2040 is available with the following software options:
Module | no | Windows Embedded Compact 7 | Windows Embedded Standard 7 P (32-Bit) | Windows Embedded Standard 7 P (64-Bit) | Windows 10 IoT Enterprise, 32 Bit | Windows | no | TwinCAT 2 | TwinCAT 2 | TwinCAT 2 | TwinCAT 3 |
|---|---|---|---|---|---|---|---|---|---|---|---|
CX20x0-0100 | X | - | - | - | - | - | X | - | - | - | - |
CX20x0-0110 | - | X | - | - | - | - | X | - | - | - | - |
CX20x0-0111 | - | X | - | - | - | - | - | X | - | - | - |
CX20x0-0112 | - | X | - | - | - | - | - | - | X | - | - |
CX20x0-0113 | - | X | - | - | - | - | - | - | - | X | - |
CX20x0-0115 | - | X | - | - | - | - | - | - | - | - | X1) |
CX20x0-0120 | - | - | X | - | - | - | X | - | - | - | - |
CX20x0-0121 | - | - | X | - | - | - | - | X | - | - | - |
CX20x0-0122 | - | - | X | - | - | - | - | - | X | - | - |
CX20x0-0123 | - | - | X | - | - | - | - | - | - | X | - |
CX20x0-0125 | - | - | X | - | - | - | - | - | - | - | X |
CX20x0-0130 | - | - | - | X | - | - | X | - | - | - | - |
CX20x0-0135 | - | - | - | X | - | - | - | - | - | - | X |
CX20x0-0140 | - | - | - | - | X | - | X | - | - | - | - |
CX20x0-0141 | - | - | - | - | X | - | - | X | - | - | - |
CX20x0-0142 | - | - | - | - | X | - | - | - | X | - | - |
CX20x0-0143 | - | - | - | - | X | - | - | - | - | X | - |
CX20x0-0150 | - | - | - | - | - | X | X | - | - | - | - |
CX20x0-0155 | - | - | - | - | - | X | - | - | - | - | X |
1) TwinCAT 3 supports only one CPU core. Applies to CX2030 and CX2040.
A CX20x0 Embedded PC with Microsoft Windows Embedded Compact 7 requires a CFast card with a minimum capacity of 20 GB. For Microsoft Windows Embedded Standard 7 P and Microsoft Windows 10 IoT Enterprise a CFast card with a minimum capacity of 40 GB is required.