Technical data
| CX2020 | CX2030 | CX2040 |
|---|---|---|---|
Dimensions (W x H x D) | 144 mm x 99 mm x 91 mm | ||
Weight | approx. 1160 g | approx. 1165 g | approx. 1230 g |
Technical data | CX2020 | CX2030 | CX2040 |
|---|---|---|---|
Processor | Intel® Celeron® 827E 1,4 GHz, single-core | Intel® CoreTM i7 2610UE 1,5 GHz, dual-core | Intel® CoreTM i7 2715QE |
Main memory | 2 GB DDR3-RAM | 2 GB DDR3-RAM | 4 GB DDR3-RAM |
Flash memory | 20 GB or 40 GB, CFast card with extended temperature range | ||
NOVRAM integrated | 128 kB | ||
Power supply | 24 V DC (-15 %/+20 %) | ||
max. power consumption | 21 W | 27 W | 32 W |
Dielectric strength | 500 V (supply / internal electronics) | ||
Operating system | Microsoft Windows Embedded Compact 7 | ||
Control software | TwinCAT-2-PLC-Runtime, -NC-PTP-Runtime, -NC-I-Runtime | ||
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status | ||
Clock | Internal battery-backed clock for time and date (battery replaceable) | ||
Approvals | CE, UL | ||
Technical data | Description |
|---|---|
I/O connection | via power supply unit (E-bus or K-bus, automatic detection) |
Power supply for I/O terminals | max. 2A |
Current load of the power contacts | max. 10 A |
Process data on the K-bus | max. 2048 bytes input and 2048 bytes output |
max. number of terminals (K-bus) | 64 (255 with K-bus extension) |
max. number of terminals (E-bus) | up to 65534 terminals. |
Technical data | Description |
|---|---|
Ambient temperature during operation | -25 °C to +60 °C |
Ambient temperature during storage | -40 °C to +85 °C |
Relative humidity | 95% without condensation |
Vibration resistance | 10 frequency sweeps in 3 axes |
Shock resistance | 1000 shocks in each direction, in 3 axes |
EMC immunity | according to EN 61000-6-2 |
Electromagnetic emission | according to EN 61000-6-4 |
Protection class | IP 20 |
Technical data | CX2020 | CX2030 | CX2040 |
|---|---|---|---|
Processor graphics | Intel® HD Graphics | Intel® HD Graphics 3000 | Intel® HD Graphics 3000 |
Graphic memory | 128 MB (Shared Memory) | ||
Base clock frequency | 350 MHz | 350 MHz | 650 MHz |
Max. dynamic graphic frequency | 800 MHz | 850 MHz | 1.2 GHz |
Shader Model | 4.1 | ||
DirectX | 10.1 | ||
OpenGL | 3.1 | ||
Technical data | Description |
|---|---|
LAN | 2 x RJ 45, 10/100/1000 MBit/s |
USB | 4 x USB 2.0 each rated at 500 mA, type A |
DVI-I | Resolution on the monitor in pixels: |
Technical data | Description |
|---|---|
DVI-D | Resolution on the monitor in pixels: 640 x 480 to 1920 x 1200 |
DisplayPort | Resolution on the monitor in pixels: max. 2560x1600 |
RS232 | D-Sub plug, 9-pin |
RS422/RS485 | D-Sub plug, 9-pin |
EtherCAT slave | 2 x RJ 45, EtherCAT IN and OUT |
PROFIBUS | D-Sub plug, 9-pin |
CANopen | D-Sub plug, 9-pin |
PROFINET RT | 2 x RJ-45 switches |