Configuration of the basic CPU module

Configuration of the basic CPU module 1:
Example: Embedded PCs CX2040 with active cooling.
Legend for the configuration of the basic CPU module

No.

Component

Description

1

Multi-pin connection (left)

Extension through system modules and fieldbus modules of type CX2500.

2

Optional interface (X300).

Space for interfaces such as RS232, EtherCAT, CANopen or others.
The optional interface must be ordered ex factory and cannot be retrofitted retrospectively.

3

DVI-I interface (X200).

Interface for a monitor or Panel.

4

Battery compartment (under the front flap).

Power supply for the battery-backed clock for time and date.

5

RJ45 Ethernet interfaces (X000, X001).

For connecting to local networks, internet or EtherCAT.

6

USB interfaces (X100, X101, X102, X103).

Interfaces for peripherals such as mouse, keyboard or USB memory.

7

Diagnostic LEDs.

Diagnostic LEDs for power supply, TwinCAT, CFast card and optional interface.

8

Multi-pin connection (right)

Connection for extension modules of type CX2550 and for power supply units of type CX2100.

9

Fan cartridge (under the front flap).

The fan cartridge is provided as standard for the CX2040. The CX2020 and CX2030 can be ordered with active cooling ex factory.

10

CFast card slot.

Slot for industrial CFast cards.