Documentation issue status

Version

Changes

1.0

First Version

1.1

Notes on power connections added, order numbers for CX20x0-N031 added

1.2

New types added

1.3

UL requirements added

1.4

Chapter “DVI-D port” and “module overview” added.

1.5

Chapter “Types” reworked.

1.6

Chapter “NOVRAM” and “USV (persistent data)” added.

1.7

Documentation restructured and revised.

1.8

Chapter „Using a hardware watchdog“ added.

1.9

Chapter Beckhoff Device Manager revised

2.0

Chapter “Observe the UL requirements” added.

2.1

Chapter ”Selecting the appropriate CX2100 power supply unit“ und ”Technical data“ revised.

2.2

Chapter "Types" and "Device Manager" revised.

2.3

Chapter “TwinCAT” revised.

2.4

Chapter “Commissioning” revised.

2.5

Integrated CFast cards adapted from 4 GB and 8 GB to 20 GB and 40 GB