Fieldbus connection for CANopen CX1500-FB510

Diagnostics

CANopen state

In many cases it is important to know whether the communication with the higher-level master is still OK. To this end, link the "NodeState" variable with your PLC program. A TwinCAT configuration is necessary for this.

 systemmanager_bx_diag_can

Fig. CANopen diagnostics byte in the System Manager

Requirements

Error number
Description
Remedy
0
No error
-
2
Guarding Error
Check your connection
20
Too less PDOs received (only TwinCAT Config.)
Check your configuration
22
Sync Error
Check your connection
129
Node is pre-operational
Start operational mode
130
Node is stopped
Start the node

Example

If CANopen is interrupted (e. g. because the cable is pulled of or the PLC is switched of), the BX5100 reports this with ??? in NodeState.