Fieldbus connection for CANopen CX1500-FB510

Dimensions

The CX10x0 product range is characterized by small overall installed size and high modularity. For project planning purposes, a CPU module, a power supply unit and the associated system interfaces and fieldbus interfaces have to be provided. The overall width of the application is made up of the individual modules. With a height of 100 mm, the module dimensions exactly match those of the Beckhoff Bus Terminals. Together with the lowered connector surfaces, this means that it can be used in a standard terminal box with a height of 120 mm.

CX1500-M510 und CX1500-B510 Fieldbus connections

The modules for fieldbus connection have the dimension of 38 x 100 x 91 mm. Master- and  Slave connections have the same dimensions.

CX1500-M510:

 

 cx1500-m510_meas

 

CX1500-B510:

 

 cx1500-b510_meas