Fieldbus connection for CANopen CX1500-FB510

Service Data Objects (SDO)

The parameters listed in the object directory are read and written by means of service data objects. These SDOs are Multiplexed Domains, i.e. data structures of any size that have a multiplexer (address). The multiplexer consists of a 16-bit index and an 8-bit sub-index that address the corresponding entries in the object directory.

 sdoprotocol

SDO protocol: access to the object directory

 

The CANopen Bus Couplers are servers for the SDO, which means that at the request of a client (e.g. of the IPC or the PLC) they make data available (upload), or they receive data from the client (download). This involves a handshake between the client and the server.

When the size of the parameter to be transferred is not more than 4 bytes, a single handshake is sufficient (one telegram pair): For a download, the client sends the data together with its index and sub-index, and the server confirms reception. For an upload, the client requests the data by transmitting the index and sub-index of the desired parameter, and the server sends the parameter (including index and sub-index) in its answer telegram.

The same pair of identifiers is used for both upload and download. The telegrams, which are always 8 bytes long, encode the various services in the first data byte. All parameters with the exception of objects 1008h, 1009h and 100Ah (device name, hardware and software versions) are only at most 4 bytes long, so this description is restricted to transmission in expedited transfer.

Protocol

The structure of the SDO telegrams is described below.

Client -> Server, Upload Request

 
11 bit identifier
8 bytes of user data
0x600 (=1536dez) + node ID
0x40
Index0
Index1
SubIdx
0x00
0x00
0x00
0x00

 

Parameters
Explanation
Index0
Index low byte (Unsigned16, LSB)
Index1
Index high byte (Unsigned16, MSB)
SubIdx
Sub-index (Unsigned8)

Client -> Server, Upload Response

 
11 bit identifier
8 bytes of user data
0x580 (=1408dec) + node ID
0x4x
Index0
Index1
SubIdx
Data0
Data1
Data2
Data3

 

Parameters
Explanation
Index0
Index low byte (Unsigned16, LSB)
Index1
Index high byte (Unsigned16, MSB)
SubIdx
Sub-index (Unsigned8)
Data0
Data low low byte (LLSB)
Data3
Data high high byte (MMSB)

Parameters whose data type is Unsigned8 are transmitted in byte D0, parameters whose type is Unsigned16 use D0 and D1.

 

The number of valid data bytes is coded as follows in the first CAN data byte (0x4x):

 
Number of parameter bytes
1
2
3
4
First CAN data byte
0x4F
0x4B
0x47
0x43

Client -> Server, Download Request

 
11 bit identifier
8 bytes of user data
0x600 (=1536dec) + node ID
0x22
Index0
Index1
SubIdx
Data0
Data1
Data2
Data3

 

Parameters
Explanation
Index0
Index low byte (Unsigned16, LSB)
Index1
Index high byte (Unsigned16, MSB)
SubIdx
Sub-index (Unsigned8)
Data0
Data low low byte (LLSB)
Data3
Data high high byte (MMSB)

 

It is optionally possible to give the number of valid parameter data bytes in the first CAN data byte

 
Number of parameter bytes
1
2
3
4
First CAN data byte
0x2F
0x2B
0x27
0x23

This is, however, not generally necessary, since only the less significant data bytes up to the length of the object directory entry that is to be written are evaluated. A download of data up to 4 bytes in length can therefore always be achieved in Beckhoff bus nodes with 22h in the first CAN data byte.

Client -> Server, Download Response

 
11 bit identifier
8 bytes of user data
0x580 (=1408dec) + node ID
0x60
Index0
Index1
SubIdx
0x00
0x00
0x00
0x00

 

Parameters
Explanation
Index0
Index low byte (Unsigned16, LSB)
Index1
Index high byte (Unsigned16, MSB)
SubIdx
Sub-index (Unsigned8)

Breakdown of Parameter Communication

Parameter communication is interrupted if it is faulty. The client or server send an SDO telegram with the following structure for this purpose:

 
11 bit identifier
8 bytes of user data
0x580 (client) or 0x600(server) + node ID
0x80
Index0
Index1
SubIdx
Error0
Error1
Error2
Error3

 

Parameters
Explanation
Index0
Index low byte (Unsigned16, LSB)
Index1
Index high byte (Unsigned16, MSB)
SubIdx
Sub-index (Unsigned8)
Error0
SDO error code low low byte (LLSB)
Error3
SDO error code high high byte (MMSB)

 

List of SDO error codes (reason for abortion of the SDO transfer):

SDO error code
Explanation
0x05 03 00 00
Toggle bit not changed
0x05 04 00 01
SDO command specifier invalid or unknown
0x06 01 00 00
Access to this object is not supported
0x06 01 00 02
Attempt to write to a Read_Only parameter
0x06 02 00 00
The object is not found in the object directory
0x06 04 00 41
The object can not be mapped into the PDO
0x06 04 00 42
The number and/or length of mapped objects would exceed the PDO length
0x06 04 00 43
General parameter incompatibility
0x06 04 00 47
General internal error in device
0x06 06 00 00
Access interrupted due to hardware error
0x06 07 00 10
Data type or parameter length do not agree or are unknown
0x06 07 00 12
Data type does not agree, parameter length too great
0x06 07 00 13
Data type does not agree, parameter length too short
0x06 09 00 11
Sub-index not present
0x06 09 00 30
General value range error
0x06 09 00 31
Value range error: parameter value too great
0x06 09 00 32
Value range error: parameter value too small
0x06 0A 00 23
Resource not available
0x08 00 00 21
Access not possible due to local application
0x08 00 00 22
Access not possible due to current device status

 

Further, manufacturer-specific error codes have been introduced for register communication (index 0x4500, 0x4501):

SDO error code
Explanation
0x06 02 00 11
Invalid table: Table or channel not present
0x06 02 00 10
Invalid register: table not present
0x06 01 00 22
Write protection still set
0x06 07 00 43
Incorrect number of function arguments
0x06 01 00 21
Function still active, try again later
0x05 04 00 40
General routing error
0x06 06 00 21
Error accessing BC table
0x06 09 00 10
General error communicating with terminal
0x05 04 00 47
Time-out communicating with terminal