Fieldbus connection for CANopen CX1500-FB510

Connections CX1500-M510 / B510

The connection to the CANopen bus is realized by a 5 pin open style connector.

 

     cx1500-m510_pic         cx1500-b510_pic

 

The pin of the connector have the following definition:

 

 osc_stecker

 
Pin
Meaning
1
reserved
2
CAN - High
3
Shield
4
CAN - Low
5
Ground 
 

More details to the connection are described in the chapter bus description.