Technical data CX1500-B510
Technical data | CX1500-B310 |
---|---|
Fieldbus | CANopen |
Transmission rate | 10, 20, 50, 100, 125, 250, 500, 800, 1000 kBaud |
Bus connection | Open-Style-Connector, 5-polig |
Bus nodes | max. 127 slaves |
Max. I/O-size | 1536 Bytes Input / 1536 Byte Output |
Interface to the CPU | 16 bit ISA (PC104-Standard) / 2 kbyte DPRAM |
Max. power consumption | 1,8 W |
Dimensions | 38 mm x 100 mm x 91 mm |
Weight | 190 g |
Operating temperature | 0 °C ... +55 °C |
Storage temperature | -25 °C ... +85 °C |
Relative humidity | 95% no condensation |
Vibration/shock resistance | confirms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst /ESD | confirms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |