Accessories PROFIBUS
wires and connectors for Profibus.
Connectors
Order number | Description |
---|---|
ZB3100 | 9 pin D-Sub connector up to 12 Mbaud, with resistive terminator |
ZB3101 | 9 pin D-Sub connector up to 12 Mbaud, with programming interface |
ZB3102 | 9 pin D-Sub connector up to 12 Mbaud, with resistive terminator, inversed PROFIBUS connector |
ZS1031-3000 | 9 pin D-Sub connector up to 12 Mbaud, with resistive terminator (other design as ZB3100) |
ZS1031-3500 | Fiber optic conductor for BK35xx (part of the Bus Coupler delivery) |
Wires
Copper conductor for Bus Coupler BK3xxx (PROFIBUS)
Order number | Description |
---|---|
ZB3200 | PROFIBUS cable, 12 Mbaud, 1 x 2 x 0,64 mm² for fixed Installation |
ZB3300 | PROFIBUS cable, 12 Mbaud, 2 x 0,25; 3 x 0,75 mm², 5-wire, suitable as trailing cable |
Fiber optic conductor for for Bus Coupler BK3500 (PROFIBUS)
Order number | Description |
---|---|
Z1100 | Plastic fiber optic conductor 1000 μm core, 1-wire, diameter 2.2 mm |
Z1101 | Plastic fiber optic conductor 1000 μm core, 1-wire, PU jacket, diameter 5.5 mm |
Z1102 | Like Z1101, on cable drum, length = 500 m |
Z1121 | Plastic fiber optic conductor 1000 μm core, 2-wire, PU jacket, diameter 5.5 mm |