Adapter RAM Hardware Address overview
available memory addresses for CX1000: D0000-EFFFF (hex)
Base Address (hex) | End Address (hex) | Size (Bytes)(hex) | Access Type | Description |
|---|---|---|---|---|
D4000 | D5FFF | 2000 | R/W | CX1500-M310 Profibus Master DPRAM |
E4000 | E5FFF | 2000 | R/W | CX1500-B310 Profibus Slave DPRAM |
available memory addresses for CX1020: D0000-DFFFF (hex)
Base Address (hex) | End Address (hex) | Size (Bytes)(hex) | Access Type | Description |
|---|---|---|---|---|
D4000 | D5FFF | 2000 | R/W | CX1500-M310 Profibus Master DPRAM |
For some fieldbus connections (all Slave modules) the base addresses are mapped in the memory region upper DFFFF(hex). So this modules must be ordered with other base addresses. The same situation takes place if more than two or more master modules of same type are used (for more see note below). The order numbers for the modules are:
Order number | Alternative ISA-Address |
|---|---|
CX1500-B310-0001 | D4000 |
CX1500-B310-0002 | D6000 |
CX1500-B310-0003 | D8000 |
CX1500-B310-0004 | DA000 |
CX1500-B310-0005 | DC000 |
![]() | Two connection modules (master or slave) can be used simultaneously. If more than two connections are needed call Beckhoff Automation GmbH for further information. |
