Technical data CX1500-M310

Technical data | CX1500-M310 |
|---|---|
Fieldbus | PROFIBUS-DP, DP-V1, DP-V2 (MC) |
Transmission rate | 9,6 kbaud –12 Mbaud |
Bus connection | 1 x D-Sub, 9-pin |
Bus nodes | max. 125 slaves |
Max. I/O-Größe | 244 Bytes input / 244 Byte output parameter, configuration, diagnostic data per slave |
Interface to the CPU | 16 bit ISA (PC104-Standard) / 2 kbyte DPRAM |
Max. power consumption | 1,8 W |
Dimensions | 38 mm x 100 mm x 91 mm |
Weight | 190 g |
Operating temperature | 0 °C ... +55 °C |
Storage temperature | -25 °C ... +85 °C |
Relative humidity | 95% no condensation |
Vibration/shock resistance | confirms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst /ESD | confirms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 20 |