Register settings CX1100-09xx
|
|
|
Bit7 |
Bit6 |
Bit5 |
Bit4 |
Bit3 |
Bit2 |
Bit1 |
Bit0 |
|---|---|---|---|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
0x0D1010 |
IN-Register |
State_3 |
State_2 |
State_1 |
State_0 |
reserved |
reserved |
24V_IN_OK |
24V_OUT_OK |
|
+1 |
charge state |
C7 |
C6 |
C5 |
C4 |
C3 |
C2 |
C1 |
C0 |
|
+2 |
OUT-Register |
IRQ3 |
IRQ2 |
IRQ1 |
IRQ0 |
AUTO_RES |
DIP_DIS |
reserved |
Output OFF |
|
+3 |
DIP-DATA |
D7 |
D6 |
D5 |
D4 |
D3 |
D2 |
D1 |
D0 |
|
+4 |
identifier 0 |
"C" (ASCII) | |||||||
|
+5 |
identifier 1 |
"X" (ASCII) | |||||||
|
+6 |
identifier 2 |
"11" (DEC) | |||||||
|
+7 |
identifier 3 |
"90" (DEC) | |||||||
base address 0D1010
C = charge state 0% = 00h, 100% = FFh
IRQ = binary coded IRQ number; 0000 = disabled
DIP_DIS = 1 : disable DIP switch with DIP-DATA
AUTO_RES = 1 : auto reboot (shutdown after short power failure)
Notice | |
The AUTO_RES bit must be reset before system shutdown to "0" ! |
Meaning of STATE-Nibble:
|
Value |
State |
|---|---|
|
0 |
no function |
|
1 |
charging |
|
2 |
full charged |
|
3 |
discharged |
|
4 |
discharging and restart |
|
5 |
output off |
|
6 |
overload |
|
7 |
not used |
|
8 |
not used |
|
9 |
not used |