Dimensions

The CX10x0 product range is characterized by small overall installed size and high modularity. For project planning purposes, a CPU module, a power supply unit and the associated system interfaces and fieldbus interfaces have to be provided. The overall width of the application is made up of the individual modules. With a height of 100 mm, the module dimensions exactly match those of the Beckhoff Bus Terminals. Together with the lowered connector surfaces, this means that it can be used in a standard terminal box with a height of 120 mm.

the three available UPS-Modules for the CX10x0-family have different dimensions:

CX1100-0900 UPS Module:

Dimensions 1:

CX1100-0910 UPS Module:

Dimensions 2:

CX1100-0920 UPS Module:

Dimensions 3:

CX1100-0930 UPS Module:

Dimensions 4: