Technical Data CX1100-0900, CX1100-0910, CX1100-0920, CX1100-0930

The UPS-Modules are available in four versions. The user can choose the fitting version for his purpose. The table shows differences and common properties:
Technical data |
CX1100-0900 |
CX1100-0910 |
CX1100-0920 |
CX1100-0930 |
---|---|---|---|---|
Power supply |
24 V DC (-15 %/+20 %) | |||
Storage technology |
capacitive | |||
Charge |
20 As |
20 As |
40 As |
40 As |
Retention time |
adjustable, load-dependent | |||
Output current max. |
550 mA (24 V DC) |
1.1 A (24 V DC) |
1.1 A (24 V DC) |
2.0 A (24 V DC) |
Charging current |
max. 4 A | |||
Diagnostics LED |
24 V DC-Input, 24 V DC-Output, CHARGE | |||
System bus |
16 Bit ISA (PC104 standard) | |||
Max. power consumption |
2 W | |||
Dimensions (W x H x D) |
57 mm x 100 mm x 91 mm |
76 mm x 100 mm x 91 mm |
95 mm x 100mm x 91 mm |
95 mm x 100mm x 91 mm |
weight |
app. 345 g |
app. 465 g |
app. 617 g |
app. 650 g |
Operating temperature |
0 °C ... +55 °C | |||
Storage temperature |
-25 °C ... +85 °C | |||
Relative humidity |
95% no condensation | |||
Vibration/Shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27/29 | |||
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | |||
protection class |
IP 20 |
NOTICE | ||
The maximal output current for UPS module CX1100-0900 is 550 mA! For higher output current make use of the UPS modules (CX1100-0910 / CX1100-0920), with bigger output current. The maximal output current is not suitable for the CX1020 Embedded PCs. So it is strongly recommended to make use of the UPS modules (CX1100-0910 / CX1100-0920), with bigger output current. |