ADS Return-Codes
|
Hex |
Dec |
Description |
|---|---|---|
|
0x000 |
0 |
no error |
|
0x001 |
1 |
Internal error |
|
0x002 |
2 |
No Rtime |
|
0x003 |
3 |
Allocation locked memory error |
|
0x004 |
4 |
Insert mailbox error |
|
0x005 |
5 |
Wrong receive HMSG |
|
0x006 |
6 |
target port not found |
|
0x007 |
7 |
target machine not found |
|
0x008 |
8 |
Unknown command ID |
|
0x009 |
9 |
Bad task ID |
|
0x00A |
10 |
No IO |
|
0x00B |
11 |
Unknown AMS command |
|
0x00C |
12 |
Win 32 error |
|
0x00D |
13 |
Port not connected |
|
0x00E |
14 |
Invalid AMS length |
|
0x00F |
15 |
Invalid AMS Net ID |
|
0x010 |
16 |
Low Installation level |
|
0x011 |
17 |
No debug available |
|
0x012 |
18 |
Port disabled |
|
0x013 |
19 |
Port already connected |
|
0x014 |
20 |
AMS Sync Win32 error |
|
0x015 |
21 |
AMS Sync Timeout |
|
0x016 |
22 |
AMS Sync AMS error |
|
0x017 |
23 |
AMS Sync no index map |
|
0x018 |
24 |
Invalid AMS port |
|
0x019 |
25 |
No memory |
|
0x01A |
26 |
TCP send error |
|
0x01B |
27 |
Host unreachable |
|
0x500 |
1280 |
Router: no locked memory |
|
0x502 |
1282 |
Router: mailbox full |
|
0x700 |
1792 |
error class <device error> |
|
0x701 |
1793 |
Service is not supported by server |
|
0x702 |
1794 |
invalid index group |
|
0x703 |
1795 |
invalid index offset |
|
0x704 |
1796 |
reading/writing not permitted |
|
0x705 |
1797 |
parameter size not correct |
|
0x706 |
1798 |
invalid parameter value(s) |
|
0x707 |
1799 |
device is not in a ready state |
|
0x708 |
1800 |
device is busy |
|
0x709 |
1801 |
invalid context (must be in Windows) |
|
0x70A |
1802 |
out of memory |
|
0x70B |
1803 |
invalid parameter value(s) |
|
0x70C |
1804 |
not found (files, ...) |
|
0x70D |
1805 |
syntax error in command or file |
|
0x70E |
1806 |
objects do not match |
|
0x70F |
1807 |
object already exists |
|
0x710 |
1808 |
symbol not found |
|
0x711 |
1809 |
symbol version invalid |
|
0x712 |
1810 |
server is in invalid state |
|
0x713 |
1811 |
AdsTransMode not supported |
|
0x714 |
1812 |
Notification handle is invalid |
|
0x715 |
1813 |
Notification client not registered |
|
0x716 |
1814 |
no more notification handles |
|
0x717 |
1815 |
size for watch too big |
|
0x718 |
1816 |
device not initialized |
|
0x719 |
1817 |
device has a timeout |
|
0x71A |
1818 |
query interface failed |
|
0x71B |
1819 |
wrong interface required |
|
0x71C |
1820 |
class ID is invalid |
|
0x71D |
1821 |
object ID is invalid |
|
0x71E |
1822 |
request is pending |
|
0x71F |
1823 |
request is aborted |
|
0x720 |
1824 |
signal warning |
|
0x721 |
1825 |
invalid array index |
|
0x740 |
1856 |
Error class <client error> |
|
0x741 |
1857 |
invalid parameter at service |
|
0x742 |
1858 |
polling list is empty |
|
0x743 |
1859 |
var connection already in use |
|
0x744 |
1860 |
invoke ID in use |
|
0x745 |
1861 |
timeout elapsed |
|
0x746 |
1862 |
error in win32 subsystem |
|
0x748 |
1864 |
ads-port not opened |
|
0x750 |
1872 |
internal error in ads sync |
|
0x751 |
1873 |
hash table overflow |
|
0x752 |
1874 |
key not found in hash |
|
0x753 |
1875 |
no more symbols in cache |