Electrical connections
The power connections for the power supplies slightly differs. All units are powers by 24 V DC. A tolerance of -15% u to +20 % is possible. The ground connection has to be installed, too. The following figures show the different connection variations.
CX1100-0001 connections
This power supply unit has no I/O interface. Though it is connected via a 5-pin "Open Pluggable Connector". In older versions of the unit the lower inputs are labeled with UPS+/-. These inputs are not in use and must not be connected.

CX1100-00x2 connections
This power supply unit has a k-bus interface. The k-bus will be connected separately to the power supply. It is possible to disable control and bus electronic separately.

CX1100-00x3 connections
This power supply unit has also a k-bus interface. Additional it has an IP-Link interface. The power supply is equal to CX1100-0002.

CX1100-00x4 connections
This power supply unit was especially designed to connect E-bus terminal to the CX1020-system. The upper connections supply the CX-System and the E-bus. The lower power connections can be connected to +24V.

UL requirements
| |
Art und Quelle der Gefahr
|