Dimensions
The CX family product range is characterized by small overall installed size and high modularity. For project planning purposes, a CPU module, a power supply unit and the associated system interfaces and fieldbus interfaces have to be provided. The overall width of the application is made up of the individual modules. With a height of 100 mm, the module dimensions exactly match those of the Beckhoff Bus Terminals. Together with the lowered connector surfaces, this means that it can be used in a standard terminal box with a height of 120 mm.
CX1100-0001:

CX1100-0002:

CX1100-0003:

CX1100-0004:

CX1100-0012:

CX1100-0013:

CX1100-0014:
