Architecture of power supply CX1100-00x4
This power supply features, except for power supply, the following functions:
- Display 2 x 16 characters
- 4+1 navigation switch
- Non Volatile RAM
- E-bus connection
These functions are managed by the control program via the PC104 bus. The structure of the CX1100-0004 is shown in the following figure:
![Architecture of power supply CX1100-00x4 1:](Images/jpg/1549982859__en-US__Web.jpg)
This power supply unit features the basic functions. These functions are described in the architecture overview. Further the E-bus is supported. The access to the bus is transparent for the user. The unit transfers the signals from EtherCAT-bus to E-bus. The control is managed by the CPU. The E-bus terminals are accessed by TwinCAT similar to the K-bus terminals.