LC Display
The LC Display of the power supply units has two rows of 16 characters each and is used for displaying system and user messages.
"Index-Group/Offset" Specification for the LC Display
ADS Port 300
Index Group |
Index Off-set |
Access |
Data type |
Phys. Unit |
Def. Range |
Description |
Remarks |
---|---|---|---|---|---|---|---|
0x00005000 + DeviceID |
0xFFFF90FF |
R&W |
|
|
|
Cursor OFF |
|
0x00005000 + DeviceID |
0xFFFF91FF |
R&W |
|
|
|
Cursor ON |
|
0x00005000 + DeviceID |
0xFFFF92FF |
R&W |
|
|
|
Cursor blink OFF |
|
0x00005000 + DeviceID |
0xFFFF93FF |
R&W |
|
|
|
Cursor blink ON |
|
0x00005000 + DeviceID |
0xFFFF94FF |
R&W |
|
|
|
Display OFF |
|
0x00005000 + DeviceID |
0xFFFF95FF |
R&W |
|
|
|
Display ON |
|
0x00005000 + DeviceID |
0xFFFF96FF |
R&W |
|
|
|
Backlight OFF |
|
0x00005000 + DeviceID |
0xFFFF97FF |
R&W |
|
|
|
Backlight ON |
|
|
|
|
|
|
|
|
|
0x00005000 + DeviceID |
0xFFFFA0FF |
R&W |
|
|
|
Write Text line 1 |
|
0x00005000 + DeviceID |
0xFFFF00FF |
R&W |
|
|
|
Write Text line 2 |
|