CX1100-0014 power supply LEDs
| 
 Display  | 
 LED  | 
 Meaning  | |
|---|---|---|---|
| 
 
 
  | 
 PWR  | 
 power supply The LED lights up green when the power supply is correct, but red if there is a short circuit.  | |
| 
 L/A  | 
 off  | 
 E-Bus is not connected  | |
| 
 on  | 
 E-Bus is connected / no data traffic on E-bus  | ||
| 
 blink  | 
 E-Bus is connected / data traffic on E-bus  | ||
| 
 RUN  | 
 
  | 
 Indicates the state of the EtherCAT bus:  | |
| 
 off  | 
 INIT  | ||
| 
 blink  | 
 PRE-OPERATIONAL (frequency: 200 ms on / 200 ms off)  | ||
| 
 single flash  | 
 SAVE-OPERATIONAL (frequency: 200 ms on / 1000ms off)  | ||
| 
 on  | 
 OPERATIONAL  | ||
| 
 flickering  | 
 BOOTSTRAP (frequency: 50 ms on / 50 ms off)  | ||
| 
 double flash  | 
 reserved for future use (frequency: 200 ms on / 200 ms off / 200 ms on / 1000 ms off)  | ||
| 
 triple flash  | 
 reserved for future use (frequency: 200 ms on / 200 ms off / 200 ms on / 200 ms off / 200 ms on / 1000 ms off)  | ||
| 
 quadruple flash  | 
 reserved for future use (frequency: 200 ms on / 200 ms off / 200 ms on / 200 ms off / 200 ms on / 200 ms off / 200 ms on / 1000 ms off)  | ||
The functions for L/A and RUN LED are available in hardware revision > 2.0. The LEDs have no function in older revisions.