CX1100-0001 connections

This power supply unit does not have an I/O interface. The power supply is therefore connected through the 5-pin open pluggable connector. The power supply unit supplies all further system components with a voltage of 24 V DC (-15 %/+20%) via the PC104 bus. The dielectric strength of the power supply unit is 500 Vrms.
The integrated NOVRAM permits storage of process data that is safe against power failure.

CX1100-0001 connections 1:
Pin Allocation Open Style Connector:

Pin

Assignmnet

1

+24 V DC

2

0 V DC

3

GROUND

4

reserved / don't use

5

reserved / don't use

LED:

With proper connection of the power supply unit and with power supply turned on, the power LED (PWR) lights up green. In the case of a short-circuit, it lights up red.