Technical data CX1100-0014

Technical data CX1100-0014 1:

The CX1100-0014 power supply is designed for CX1030.

With the CX1100-0014 power supply  EtherCAT Terminals can be connected to the CX10x0-System. With CX1100-0004 the I/O data are stored directly in the main memory of the CPU; a DPRAM is no longer required. The CX1100-0014 power supply unit for EtherCAT Terminals can not be connected in conjunction with the basic CX1000 CPU module.

Technical  data

CX1100-0014

Power supply

24 VDC (-15%/+20%) To meet the UL requirements use a 4 A fuse or a power supply that has to satisfy NEC class 2!

Technical data CX1100-0014 2:

Dielectric strength

500 Veff (supply / internal electronics)

Max. power consumption

3.5 W

Recommended fuse at 24 V

4 A

K-bus connection

-

E-bus connection

yes (adapter terminal)

IP-Link connection

-

E-bus power supply to

2 A

connection type

Cage-Clamp (adapter terminal)

NOVRAM

8 kByte

Display

FSTN display 2 lines x 16 characters of text, illuminated

I/O-DPRAM

-

Diagnose LED

1 x PWR, 1 x L/A Run, 1 x RUN

Dimensions (W x H x D)

42 mm x 109 mm x 92 mm

weight

app.250 g

operating/storage temperature

0° C ... +55° C / -25° C ... +85° C

Relative humidity

95% no condensation

Vibration/shock resistance

conforms to  EN 60068-2-6 / EN 60068-2-27/29

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

protection class

IP 20