Accessories
Compact flash cards
Order number for the initial order of a compact flash card (instead of the 128 MB compact flash card)
Order number | Description |
---|---|
CX1900-0023 | 1 GB compact flash card, extended temperature range, instead of 128 MB compact flash card |
CX1900-0025 | 2 GB compact flash card, extended temperature range, instead of 128 MB compact flash card |
CX1900-0027 | 4 GB compact flash card, extended temperature range, instead of 128 MB compact flash card |
CX1900-0029 | 8 GB compact flash card, extended temperature range, instead of 128 MB compact flash card |
CX1900-0031 | 16 GB compact flash card, extended temperature range, instead of 128 MB compact flash card |
Spare compact flash cards
Order number | Description |
---|---|
CX1900-0022 | 128 MB compact flash card, extended temperature range |
CX1900-0024 | 1 GB compact flash card, extended temperature range |
CX1900-0026 | 2 GB compact flash card, extended temperature range |
CX1900-0028 | 4 GB compact flash card, extended temperature range |
CX1900-0030 | 8 GB compact flash card, extended temperature range |
CX1900-0032 | 16 GB compact flash card, extended temperature range |
Formatting options
Order number | Description |
---|---|
CX1900-0010 | Formatting a compact flash card (bootable) FAT16 |
CX1900-0012 | Formatting a compact flash card (bootable) NTFS |
Connectors and Adaptors
Order number | Description |
---|---|
CX1900-0101 | DVI-to-VGA passive Adaptor for connecting a standard desktop VGA monitor to the CX1000 system |
Spare battery
Order number | Description |
---|---|
CX1900-0102 | Battery for the CX-Systems |