PC Health Status
This menu is used for displaying the settings for CPU and motherboard temperatures, power supply, and fan speed.
Phoenix - AwardBIOS CMOS Setup Utility
PC Health Status
|
Temp. Board CX1020 |
|
51°C |
Item Help |
|
Temp. CPU CX1020 |
|
70°C |
|
|
Temp. Board CX1021 |
|
57°C |
|
|
Temp. Board CX1021 |
* |
60°C |
|
|
12V |
* |
12.75V |
|
|
+3.3 V |
|
3.39V |
|
|
+5 V |
|
5.29V |
|
|
Fan1 Speed |
|
0 |
|
|
Fan2 Speed |
|
0 |
|
|
VBatt |
|
3.24V |
|
|
|
|
|
|
|
CX1020 Revision |
* |
2 |
|
|
CX1021 Revision |
* |
2 |
|
↑ ↓ → ← :Move Enter:Select +/-/PU/PD:Value F10:Save ESC:Exit F1:Help
F5: Previous Values F6: Fail-Safe Defaults F7: Optimized Defaults
The * marked items are only shown in HW Version > 2.1 and Bios Version > 2.03.
Temp. Board CX1020
Temperature of the CX1020 motherboard. The maximum operating temperature is 80°C. A warning should be given, if temperature rises higher than 80° C. If the temperature rises higher than 85° C the system should be shut down. The position of the sensors is shown in diagram below.
Temp. CPU CX1020
Temperature of the CPU.
The maximum operating temperature is 85°C. A warning should be given, if temperature rises higher than 85° C. If the temperature rises higher than 95° C the system should be shut down. The position of the sensors is shown in diagram below.
Temp. Board CX1021
Temperature sensor 1 of the CF board (CX1021) of the CX1020. The maximum operating temperature is 80°C. A warning should be given, if temperature rises higher than 80° C. If the temperature rises higher than 85° C the system should be shut down. The position of the sensors is shown in diagram below.
Temp. Board CX1021
Temperature sensor 2 of the CF board (CX1021) of the CX1020. The maximum operating temperature is 80°C. A warning should be given, if temperature rises higher than 80° C. If the temperature rises higher than 85° C the system should be shut down. The position of the sensors is shown in diagram below. (This sensor was build for internal use, it could be used for as alternative to sensor 1)
+12 V
Supply voltage, 12 V.
+3.3 V
Supply voltage, 3.3 V.
+5 V
Supply voltage, 5 V.
Fan1 Speed
Speed of fan no. 1 (0 in this case, since no fan present)
Fan2 Speed
Speed of fan no. 2 (0 in this case, since no fan present)
VBatt
Battery voltage.
CX1020 Revision
Hardware Version of the CPU board.
CX1021 Revision
Hardware Version of the CF board.
This diagram shows the positions if the temperature sensors: