Dimensions
The CX1000 product range is characterized by small overall installed size and high modularity. For project planning purposes, a CPU module, a power supply unit and the associated system interfaces and fieldbus interfaces have to be provided. The overall width of the application is made up of the individual modules. With a height of 100 mm, the module dimensions exactly match those of the Beckhoff Bus Terminals. Together with the lowered connector surfaces, this means that it can be used in a standard terminal box with a height of 120 mm.
To ensure cooling to the device in operation it is important keep the safety distances. Details see installation position below.
CX1020 Basic CPU-module:

CX1020 Basic CPU-module:

CX10x0-N0xx System interfaces:

CX1100-000x power supplies:
CX1100-0001
power supply without I/O-interface

CX1100-0002
power supply with I/O-interface (K-Bus-connection)

CX1100-0003
power supply with I/O-interfaces (K-Bus-connection and IP-Link)

CX1100-0004 (only use with CX1020 )
power supply with I/O-interface (E-Bus-connection)

CX1100-09x0 UPS modules:
CX1100-0900

CX1100-0910

CX1100-0920

CX1500-Mxxx und CX1500-Bxxx fieldbus connections
All modules for the fieldbus connections (master and slave) have the dimensions (W x H x D) 38 mm x 100 mm x 91 mm.
CX1500-Bxxx

CX1500-Mxxx
