Technical data CX1100-0001
Technical data |
CX1100-0001 |
---|---|
Power supply |
24 VDC (-15%/+20%) To meet the UL requirements use a 4 A fuse or a power supply that has to satisfy NEC class 2!
|
Dielectric strength |
500 Veff (supply / internal electronics) |
Max. power consumption |
2.5 W |
Recommended fuse at 24 V |
4 A |
K-bus connection |
- |
E-bus connection |
- |
IP-Link connection |
- |
K-bus power supply to |
- |
connection type |
1 x Open Pluggable Connector, 5-pin |
NOVRAM |
8 kByte |
Display |
FSTN display 2 lines x 16 characters of text, illuminated |
I/O-DPRAM |
- |
Diagnose LED |
1 x PWR |
Dimensions (W x H x D) |
45 mm x 100 mm x 91 mm |
weight |
app.180 g |
operating/storage temperature |
0° C ... +55° C / -25° C ... +85° C |
Relative humidity |
95% no condensation |
Vibration/shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 |
protection class |
IP 20 |