CX1020-N001 connections

In addition to the two Ethernet interfaces, this module features a DVI-I and two USB interfaces.
DVI-I interface (X102)
The DVI-I interface transfers analog and digital data and is suitable for connection to analog graphics cards with 15 pin D-Sub connector and digital graphics cards with DVI-D output. The resolution at the screen or the Beckhoff Control Panel depends on the distance (maximum 5 m).
The DVI interface uses VGA signals, so that the connection of CRT VGA monitors to the CX1000 system using a DVI to VGA adapter is also possible.
This adapter is available as an accessory.
DVI-I socket:

Pin |
Assignment |
Pin |
Assignment |
Pin |
Assignment |
---|---|---|---|---|---|
1 |
TMDS Data 2- |
9 |
TMDS Data 1- |
17 |
TMDS Data 0- |
2 |
TMDS Data 2+ |
10 |
TMDS Data 1+ |
18 |
TMDS Data 0+ |
3 |
TMDS Data 2/4 Shield |
11 |
TMDS Data 1/3 Shield |
19 |
TMDS Data 0/5 Shield |
4 |
not connected |
12 |
not connected |
20 |
not connected |
5 |
not connected |
13 |
not connected |
21 |
not connected |
6 |
DDC Clock |
14 |
+ 5V Power |
22 |
TMDS Clock Shield |
7 |
DDC Data |
15 |
Ground ( +5V, Analog H/V Sync) |
23 |
TMDS Clock + |
8 |
Analog Vertical Sync |
16 |
Hot Plug Detect |
24 |
TMDA Clock - |
Pin assignment (cross)
Pin |
Assignment |
---|---|
C1 |
Analog Red Video Out |
C2 |
Analog Green Video Out |
C3 |
Analog Blue Video Out |
C4 |
Analog Horizontal Sync |
Resolution at the monitor:
Resolution in pixels |
Distance of the interface from the monitor |
---|---|
1600 x 1200 |
5 m |
1280 x 1024 |
5 m |
1024 x 768 |
5 m |
800 x 600 |
5 m |
640 x 480 |
5 m |
USB interface (X100 / X101):
The USB socket is a type A socket. The USB interface complies to USB 2.0 specification
Pin |
Assignment |
Typical assignment |
---|---|---|
1 |
VBUS |
Red |
2 |
D- |
White |
3 |
D+ |
Green |
4 |
GND |
Black |
Shell |
Shield |
Drain Wire |