CX1030 Technical Data

CX1030 Technical Data 1:

The basic configuration of the CX1030 includes a 64 MB Compact Flash card. Two Ethernet RJ 45 interfaces are also part of the basic configuration. These interfaces are connected to an internal switch and offer a simple option for creating a line topology without the need for additional Ethernet switches. All other CX family components can be connected via the PC104 interface that is available on both sides.
The active cooling module is included in the scope of supply. For power supply one of the system power supply modules (CX1100-001x) is needed).

 

Technical data

CX1030-0000

processor

Intel® Pentium® M, 1.8 GHz clock frequency

Flash memory

64 MB Compact Flash card

Internal main memory

256 MB DDR-RAM (expandable to  512MByte, 1 GB)

Interfaces

2 x RJ45 (internal switch)

Diagnostics LED

1 x Power, 2 x LAN link/activity, 1 x TC, 1 x flash access

Expansion slot

1 x Compact Flash type I+ II insert with eject mechanism

Clock

internal  battery-backed clock for time and date

Operating system

Microsoft Windows CE.NET or Microsoft Windows XP Embedded

Control software

TwinCAT PLC Runtime , TwinCAT NC PTP Runtime or TwinCAT NCI Runtime

System bus

16 Bit ISA (PC104 standard)

Power supply

via system bus (through power supply module CX1100-000x)

Max. power loss

11 W (including CX1100-N0xx system interfaces)

Dimensions (W x H x D)

96 mm x 112 mm x 99 mm

Wight

app. 550 g

Operating/storage temperature

0° C ... +50° C / -25° C ... +85° C

Relative humidity

95% no condensation

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27/29

EMC resistance burst / ESD

conforms to  EN 61000-6-2/EN 61000-6-4

protection class

IP 20

The acitve cooling module is included in delivery. It is factory-made mounted with the CPU module. The fan blower can be changed without tooling equipment.

For operating this unit needs a power supply of type CX1100-001x.