CX1020 Technical Data
The basic configuration of the CX1020 includes a 64 MB Compact Flash card. Two Ethernet RJ 45 interfaces are also part of the basic configuration. These interfaces are connected to an internal switch and offer a simple option for creating a line topology without the need for additional Ethernet switches. All other CX family components can be connected via the PC104 interface that is available on both sides.
The passive cooling module is included in the scope of supply. For power supply one of the system power supply modules (CX1100-000x) is needed)
Requirements
Technical data |
CX1020-0000 |
---|---|
processor |
Intel® Celeron® M ULV, 1 GHz clock frequency |
Flash memory |
64 MB Compact Flash card |
Internal main memory |
256 MB DDR-RAM (expandable to 512MByte, 1 GB) |
Interfaces |
2 x RJ45 (internal switch) |
Diagnostics LED |
1 x Power, 2 x LAN link/activity, 1 x TC, 1 x flash access |
Expansion slot |
1 x Compact Flash type I+ II insert with eject mechanism |
Clock |
internal battery-backed clock for time and date |
Operating system |
Microsoft Windows CE.NET or Microsoft Windows XP Embedded |
Control software |
TwinCAT PLC Runtime , TwinCAT NC PTP Runtime oder TwinCAT NCI Runtime |
System bus |
16 Bit ISA (PC104 standard) |
Power supply |
via system bus (through power supply module CX1100-000x) |
Max. power loss |
11 W (including CX1100-N0xx systeminterfaces) |
Dimensions (W x H x D) |
96 mm x 112 mm x 99 mm |
Wight |
app. 550 g |
Operating/storage temperature |
0° C ... +50° C / -25° C ... +85° C |
Relative humidity |
95% no condensation |
Vibration/shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD |
conforms to EN 61000-6-2/EN 61000-6-4 |
protection class |
IP 20 |
The passive cooling module is included in delivery. It is factory-made mounted with the CPU module.