PC Health Status
This menu is used for displaying the settings for CPU and motherboard temperatures, power supply, and fan speed.
Phoenix – AwardBIOS CMOS Setup Utility
PC Health Status
Shutdown Temperature |
| [Disabled] | Item Help |
Temp. CPU |
| 70°C |
|
Temp. Board |
| 59°C |
|
VCORE |
| 1.21V |
|
VCORESB |
| 1.24V |
|
+12 V |
| 12.75V |
|
VCCMEM |
| 2.57V |
|
VIO |
| 3.39V |
|
+5 V |
| 5.29V |
|
Fan1 Speed |
| 0 |
|
↑ ↓ → ← :Move Enter:Select +/-/PU/PD:Value F10:Save ESC:Exit F1:Help
F5: Previous Values F6: Fail-Safe Defaults F7: Optimized Defaults
Shutdown Temperature
Emergency temperature system is shutting down. (60°C / 140°F, 65°C / 149°F, 70°C / 158°F, Disabled)
Temp. CPU
Temperature of the CPU.
The maximum operating temperature is 85°C. A warning should be given, if temperature rises higher than 85° C. If the temperature rises higher than 95° C the system should be shut down. The position of the sensors is shown in diagram below.
Temp. Board
Temperature sensor 1 of the system board of the CX1010. The maximum operating temperature is 80°C. A warning should be given, if temperature rises higher than 80° C. If the temperature rises higher than 85° C the system should be shut down. The position of the sensors is shown in diagram below.
VCORE
Operating power of the porcessor core.
VCORSB
Standby power of processor core.
+12 V
Supply voltage, 12 V.
VCCMEM
Power supply of memory.
VIO
Power supply of outputs.
+5 V
Supply voltage, 5 V.
Fan1 Speed
Rotation Fan 1 (0 though no fan connected)