Advanced Chiset Features
This menu offers the possibility to change memory settings. Be careful: wrong settings here can risk the system stability.
Phoenix – AwardBIOS CMOS Setup Utility
Advanced Chipset Features
| CPU Frequency | [AUTO] | Item Help |
X | Memory Frequency | 100 MHz |
|
| CAS Latency | [AUTO] |
|
| Interleave Select | [LOI] |
|
| Video Memory Size | [16 M] |
|
|
|
|
|
| Output Display | [Panel & CRT] |
|
| Flat Panel Configuration | [Press Enter] |
|
|
| [Enabled] |
|
| Onboard Audio | [Enabled] |
|
| Onboard USB2.0 | [Enabled] |
|
| Onboard IDE | [Enabled] |
|
|
|
|
|
| Overcurent reporting | [Enabled] |
|
| Port 4 assignment | [Not used] |
|
| Memory Hole At 15M-16M | [Disabled] |
|
|
|
|
|
↑ ↓ → ← :Move Enter:Select +/-/PU/PD:Value F10:Save ESC:Exit F1:Help
F5: Previous Values F6: Fail-Safe Defaults F7: Optimized Defaults
CPU Frequency
This option allows to set the clock frequency of the system bus. Settings are: Auto, 200 MHz, 333 MHz, 400 MHz, 433 MHz, 500 MHz.
Memory Frequency
This option allows to set the clock frequency of the memory. If CPU clock frequency is set to auto no options are available.
CAS Latency
If synchronous DRAM is installed the number of clock cycles depends on CAS timing of the DRAM. Possible settings are 2 or 3 cycles. Settings are: Auto*, 1.5, 2.0, 2.5, 3.0 und 3.5.
Interleave Select
LOI / HOI
Video Memory Size
Disable / 8 M / 16 M (*)
Output Display
Flat Panel / TV Output / CRT / Panel & CRT
Flat Panel Configuration
Here a menu for panel configuration can be opened (only if flat panel is selected above).
Onboard Audio
The onboard audio controller can be switched on or off here. Setting options: Auto, Disabled .
Onboard USB 2.0
The board contains a USB 2.0 chipset with support for USB 2.0. The option can be switched on or off here.
Onboard IDE
If this option is enabled, the IDE controller of the board can be used. If an ATAPI-CD-ROM drive is used and integrated with the secondary IDE channel, hard disk access is not slowed down.
Over current reporting
This option enables / disables the warning if over current occurs.
Port 4 assignment
Host / Device / Not Used
Memory Hole AT 15M - 16M
To avoid memory conflicts between system and extension cards you can reserve the area for system or extension cards.