Dimensions
The CX1000 product range is characterized by small overall installed size and high modularity. For project planning purposes, a CPU module, a power supply unit and the associated system interfaces and fieldbus interfaces have to be provided. The overall width of the application is made up of the individual modules. With a height of 100 mm, the module dimensions exactly match those of the Beckhoff Bus Terminals. Together with the lowered connector surfaces, this means that it can be used in a standard terminal box with a height of 120 mm.
To ensure cooling to the device in operation it is important keep the safety distances. Details see installation position below.
CX1010 Basic CPU-module:

CX1010-N0x0 System interfaces:


CX1100-000x power supply units:
CX1100-0001
power supply without I/O-interface
CX1100-0002
power supply with I/O-interface (K-Bus-connection)
Abmessungen in mm: 39 x 100 x 91
CX1100-0003
power supply with I/O-interface (K-Bus-connection and IP Link)
Abmessungen in mm: 58 x 100 x 91
CX1100-0004
power supply with I/O-interface (E-Bus-connection)
CX1100-09x0 UPS Modules:
CX1100-0900
CX1100-0910
CX1100-0920
CX1500-Mxxx und CX1500-Bxxx fieldbus connections
All modules for the fieldbus connections (master and slave) have the dimensions (W x H x D) 38 mm x 100 mm x 91 mm.
CX1500-Bxxx
CX1500-Mxxx