CX1100-0001 connections
This power supply unit does not have an I/O interface. The power supply is therefore connected through the 5-pin open pluggable connector. The power supply unit supplies all further system components with a voltage of 24 V DC (-15 %/+20%) via the PC104 bus. The dielectric strength of the power supply unit is 500 Vrms.
The integrated NOVRAM permits storage of process data that is safe against power failure.
Pin | Assignmnet |
|---|---|
1 | +24 V DC |
2 | 0 V DC |
3 | GROUND |
4 | reserved / don't use |
5 | reserved / don't use |
LED:
With proper connection of the power supply unit and with power supply turned on, the power LED (PWR) lights up green. In the case of a short-circuit, it lights up red.