Technical data CX1100-0014
Dimensions:
The CX1100-0014 power supply is designed for CX1030.
With the CX1100-0014 power supply EtherCAT Terminals can be connected to the CX10x0-System. With CX1100-0004 the I/O data are stored directly in the main memory of the CPU; a DPRAM is no longer required. The CX1100-0014 power supply unit for EtherCAT Terminals can not be connected in conjunction with the basic CX1000 CPU module.
Technical data | CX1100-0014 |
---|---|
Power supply | 24 VDC (-15%/+20%) To meet the UL requirements use a 4 A fuse or a power supply that has to satisfy NEC class 2!
|
Dielectric strength | 500 Veff (supply / internal electronics) |
Max. power consumption | 3.5 W |
Recommended fuse at 24 V | 4 A |
K-bus connection | - |
E-bus connection | yes (adapter terminal) |
IP-Link connection | - |
E-bus power supply to | 2 A |
connection type | Cage-Clamp (adapter terminal) |
NOVRAM | 8 kByte |
Display | FSTN display 2 lines x 16 characters of text, illuminated |
I/O-DPRAM | - |
Diagnose LED | 1 x PWR, 1 x L/A Run, 1 x RUN |
Dimensions (W x H x D) | 42 mm x 109 mm x 92 mm |
weight | app.250 g |
operating/storage temperature | 0° C ... +55° C / -25° C ... +85° C |
Relative humidity | 95% no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
protection class | IP 20 |