Technical data CX1100-0001
Dimensions:
One of power supply modules can be selected for a CX10x0 system. The power supply of all other system components is ensured via the internal PC104 bus; no separate supply lines are required. However, the CX1100 components offer further important characteristics that go beyond a pure power supply: an integrated NOVRAM enables the fail-safe storage of process data, an LCD display with two lines of 16 characters each is used for displaying system and user messages.
The power supply CX1100-N001 has no I/O interfaces.
Technical data | CX1100-0001 |
---|---|
Power supply | 24 VDC (-15%/+20%) To meet the UL requirements use a 4 A fuse or a power supply that has to satisfy NEC class 2!
|
Dielectric strength | 500 Veff (supply / internal electronics) |
Max. power consumption | 2.5 W |
Recommended fuse at 24 V | 4 A |
K-bus connection | - |
E-bus connection | - |
IP-Link connection | - |
K-bus power supply to | - |
connection type | 1 x Open Pluggable Connector, 5-pin |
NOVRAM | 8 kByte |
Display | FSTN display 2 lines x 16 characters of text, illuminated |
I/O-DPRAM | - |
Diagnose LED | 1 x PWR |
Dimensions (W x H x D) | 45 mm x 100 mm x 91 mm |
weight | app.180 g |
operating/storage temperature | 0° C ... +55° C / -25° C ... +85° C |
Relative humidity | 95% no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
protection class | IP 20 |