Technical Data
Dimensions:
Like for the CX1000, a number of optional interface modules are available for the basic CX1010 CPU module that can be installed ex works. The following interfaces are available:
- CX1010-N010 DVI / USB Module
- CX1010-N020 Audio interfaces
- CX1010-N030/40 serial interface for RS323
- CX1010-N031/41 serial interface for RS422 / RS485
- CX1010-N060 Ethernet-interface
The CX1010-N010 option can be connected to Beckhoff Control Panels or standard monitors with DVI or VGA input via the DVI or USB interfaces.Devices such as printer, scanner, mouse, keyboard, mass storage, CR-RW etc. can be connected via the USB 2.0 interfaces. Multimedia capability is realized via the CX1010-N020 audio interface. The modules CX1010-N030 and CX1010-N040 offer a total of four serial RS232 interfaces with a maximum transfer speed of 115 kbaud. These four interfaces can be implemented in pairs as RS422/RS485, in which casethey are identified as CX1010-N031 and CX1010-N041 respectively.The system interfaces cannot be retrofitted or expanded in the field. They are supplied ex factory in the specified configuration and cannot be separated from the CPU module. The system interfaces run through the internal PC104 bus, so that further CX components can
be connected. The power supply of the system interface modules is ensured via the internal PC104 bus.
Technical data | CX1010-N010 | CX1010-N020 | CX1010-N030 | CX1010-N031 |
---|---|---|---|---|
Interfaces | 1 x DVI + | Line IN, | 1 x COM1+2, RS232 | 1 x COM1+2, RS422/RS485 |
Connection type | DVI-I 29-pin socket + 2 USB Ports type A | 3,5 mm socket for jack plug | 2 x D-Sub plug 9-pin | 2 x D-Sub plug 9-pin |
Properties | DVI-I interface also carries out VGA signals (DVI-A) | built-in PC-Beeper | max. baud rate 115 kbaud, can not be used simultaneously with N031/N041 | max. baud rate 115 kbaud, can not be used simultaneously with N030/N040 |
Power supply | via system bus (Through CX1100-000x power supply module) | |||
Dimensions | 19 mm x 100 mm x 51 mm | |||
Operating temperature | 0 °C ... +55 °C | |||
Storage temperature | -25 °C ... +85 °C | |||
Relative humidity | 95% no condensations | |||
Vibration/Shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/29 | |||
EMC resistance burst / ESD | conforms to EN 61000-6-2/EN 61000-6-4 | |||
Protection class | IP 20 | |||
weight | app. 80 g |
Technical data | CX1010-N060 |
---|---|
Interfaces | 1 x Ethernet 10/100 Mbit |
Connection type | 1 x RJ45 |
Properties | network connection for enhanced |
Power supply | via system bus (Through CX1100-000x power supply module) |
Dimensions | 19 mm x 100 mm x 51 mm |
Operating temperature | 0 °C ... +55 °C |
Storage temperature | -25 °C ... +85 °C |
Relative humidity | 95% no condensations |
Vibration/Shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27/29 |
EMC resistance burst / ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP 20 |
weight | app. 80 g |