Battery compartment
The battery compartment is located on the left-hand side of the CPU module, between the two Ethernet ports.
It can be opened with the aid of a screwdriver (proceed carefully in order to avoid damage).
The battery is a CR2032 type from Panasonic
with the following specification:
Battery type | Electrical properties (at 20° C) | Standard charge | Dimensions | |||
---|---|---|---|---|---|---|
nominal voltage | nominal capacity | continuous load | Diameter | Height | Weight | |
3.0 V | 225 mAh | 0.20 mA | 20.0 mm | 3.20 mm | 3.1 g |

Replace Battery Part. No. CR2032 manufactured by Sanyo or Panasonic Only. Use of Another Battery May Present A Risk Of Fire Or Explosion.WARNING, Battery may explode if mistreated. Do Not Recharge, Disassemble or Dispose of in fire.
![]() | The battery must be changed every 5 years. Spare batteries can be ordered from Beckhoff Service. Battery-recycling: Used batteries must must be disposed of in accordance with national electronics scrap regulations.Used batteries may contain harmful substances or heavy metal that can harm the environment and health. Batteries will be recycled. They contain important commodities as iron, zinc, nickel or manganese.The environment and Beckhoff thank for your understanding. |