Configurations
The Basic CPU-Module can be ordered with different hardware and software variations. As operating systems there are "Windows CE.NET" and "Windows XP Embedded" available. The TwinCAT automation software transforms a CX1020 system into powerful PLC and Motion Control system that can be operated with or without visualisation.
The order identifier of the basic CPU module is derived as follows:
Following CX1020 configurations are available:
Requirements
Modul | DVI / USB | no operating system | Windows CE | Windows XPE | without TwinCAT | TwinCAT PLC Runtime | TwinCAT NC PTP Runtime |
---|---|---|---|---|---|---|---|
CX1010-0000 | - | X | - | - | X | - | - |
CX1010-0010 | - | - | X | - | X | - | - |
CX1010-0011 | - | - | X | - | - | X | - |
CX1010-0012 | - | - | X | - | - | - | X |
CX1010-0100 | X | X | - | - | X | - | - |
CX1010-0110 | X | - | X | - | X | - | - |
CX1010-0111 | X | - | X | - | - | X | - |
CX1010-0112 | X | - | X | - | - | - | X |
CX1010-0020 | - | - | - | X | X | - | - |
CX1010-0021 | - | - | - | X | - | X | - |
CX1010-0022 | - | - | - | X | - | - | X |
CX1010-0120 | X | - | - | X | X | - | - |
CX1010-0121 | X | - | - | X | - | X | - |
CX1010-0122 | X | - | - | X | - | - | X |
X1010 Systems with Windows XP Embedded require a Compact Flash card with a capacity of al least 1 GB.
Note:
For detailed information about the software images see the CX10x0 Software Documentation.