Special requirements (IECEx)
WARNING | |
Risk of explosion Gases can be ignited in hazardous areas. Read and follow the safety instructions to avoid deflagration or explosion. |
The device must be installed in a suitable housing with IP54 protection rating according to EN 60079-15, taking into account the environmental conditions in which the device will be used.
Precautions are to be taken to prevent the nominal voltage from being exceeded by transient disturbances in excess of 119 V.
Observe the permissible ambient temperature range of 0-55 °C for the use of CU8803 in hazardous areas.
Secure the USB connector to the bracket with cable ties.
The device may only be used in an area with a maximum degree of pollution of 2 according to IEC 60664-7.