Maintenance
Maintenance measures increase the efficiency of the device by ensuring long-term functionality. Cleaning the device contributes to this.
Cleaning
Notice | |
Unsuitable cleaning agents The use of unsuitable cleaning agents can damage the device.
|
It is essential to observe the following aspects when cleaning the transmitter box:
- Keep to the boundary conditions of protection rating IP20.
- Only use a vacuum cleaner to clean the transmitter box. The device does not have to be switched off for this.
- Never use compressed air to clean the transmitter box.
- Maintain an ambient temperature range of 0 °C to 55 °C.
Avoid the following cleaning agents:
- detergents with scouring and abrasive components
- metal cleaning objects such as razor blades or steel spatulas