CP-Link 4 output

The transmitter box has a CP-Link 4 output (X30). The CP-Link 4 output connects the transmitter box to the control panel, which acts as the operating element.

Using a Cat.6A cable, the transmitter box can transmit DVI, USB and the power supply to the control panel (The One Cable Display Link). The control panel can thus be operated at a distance of up to 100 m from the transmitter box.

CP-Link 4 output 1:
CP-Link 4 pin numbering
CP-Link 4 pin assignment

Pin

Signal

1

0 +

2

0 -

3

1 +

4

2 +

5

2 -

6

1 -

7

3 +

8

3 -

There are two LEDs at the CP-Link-4 output. The following table provides information about the meanings of the LEDs.

CP-Link 4 LED meanings

LED

Assignment

Status

Meaning

P20

Activity

off

flashes yellow

no data transmission

DVI data is transferred

P30

Connection

off

green illuminated

no connection to the control panel

Connection to the control panel established