DVI input
The transmitter box has a DVI input (X20). The transmitter box is connected to the industrial PC via the DVI input. The maximum cable length is 1 m.
Pin | Assignment | Pin | Assignment | Pin | Assignment |
|---|---|---|---|---|---|
1 | TDMS Data 2 - | 9 | TDMS Data 1 - | 17 | TDMS Data 0 - |
2 | TDMS Data 2 + | 10 | TDMS Data 1 + | 18 | TDMS Data 0 + |
3 | TDMS Data 2/4 Shield | 11 | TDMS Data 1/3 Shield | 19 | TDMS Data 0/5 Shield |
4 | not used | 12 | not used | 20 | not used |
5 | not used | 13 | not used | 21 | not used |
6 | DDC Clock | 14 | + 5 V Power | 22 | TDMS Clock Shield |
7 | DDC Data | 15 | Ground (+ 5 V, Analog H/V Sync) | 23 | TDMS Clock + |
8 | Analog Vertical Sync | 16 | Hot Plug Detect | 24 | TDMA Clock - |