USB input
The transmitter box has a USB 2.0 input (X10) with socket type B. The transmitter box is connected to the industrial PC via the USB input. The maximum cable length is 1 m.
Pin | Assignment |
|---|---|
1 | Vbus |
2 | D - |
3 | D + |
4 | GND |
The transmitter box has a USB 2.0 input (X10) with socket type B. The transmitter box is connected to the industrial PC via the USB input. The maximum cable length is 1 m.
Pin | Assignment |
|---|---|
1 | Vbus |
2 | D - |
3 | D + |
4 | GND |